panel header 8213 S / 22 DFWW M
Numer produktu 25.313.2253.0
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.313.2253.0 |
---|---|
article description | panel header 8213 S / 22 DFWW M |
EAN | 4015573482456 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 20.8 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |