printed circuit board terminal 8593 / 18 OB
Numer produktu 25.195.1853.0
PCB terminal with screw connection with rising cage clamp system, 18 poles, with solder pin (3.5mm), max. cross section: 1.5 mm², pitch: 3.5 mm, type of packing: carton, color: grey
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.195.1853.0 |
---|---|
article description | printed circuit board terminal 8593 / 18 OB |
EAN | 4015573372832 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 8.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |