
printed circuit board terminal 8474 / 15 OB HW
Numer produktu 27.011.4553.0
PCB terminal block 15 -pole, without marking, rated cross section 6,0mm², pitch: 7,62 mm, 8474 /15 OB HW
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 27.011.4553.0 |
---|---|
article description | printed circuit board terminal 8474 / 15 OB HW |
EAN | 4015573879522 |
order unit | 20 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |