printed circuit board terminal 8458 / 7 TOP V OB
Numer produktu 25.783.0753.0
PCB terminal with tension spring connection, 7 poles, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 7.62 mm, type of packing: carton, color: grey
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.783.0753.0 |
---|---|
article description | printed circuit board terminal 8458 / 7 TOP V OB |
EAN | 4015573550421 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 9.771 g |
volume packed | 0 ccm |