printed circuit board terminal 8285/ 6 TOP H SW
Numer produktu 25.751.3653.1
PCB terminal with front/top screw connection, 6 poles, printed version,with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: black
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.751.3653.1 |
---|---|
article description | printed circuit board terminal 8285/ 6 TOP H SW |
EAN | 4015573460065 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 21.55 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |