Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.191.6353.0 |
---|---|
article description | printed circuit board terminal 8192 / 3 ZW OB |
EAN | 4015573178977 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 280 g |
net weight single part | 2.6 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |