printed circuit board terminal 8192 / 3 Z
Numer produktu 25.190.3353.0
PCB terminal with screw connection with rising cage clamp system, 3 poles, printed version, with insulating plate, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.190.3353.0 |
---|---|
article description | printed circuit board terminal 8192 / 3 Z |
EAN | 4015573178762 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 2.752 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |