Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.155.0653.0 |
---|---|
article description | printed circuit board terminal 8191 R / 6 Z OB |
EAN | 4015573505636 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 259 mm |
---|---|
width packed | 130 mm |
height packed | 81 mm |
gross weight packed | 1730 g |
net weight single part | 7.91 g |
volume packed | 2727 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |