Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.169.0353.0 |
---|---|
article description | printed circuit board terminal 8191 / 5/ 3 OB |
EAN | 4015573177468 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 272.95 g |
net weight single part | 4.92 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |