Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.521.0553.0 |
---|---|
article description | printed circuit board terminal 8135 / 5 OB |
EAN | 4015573202269 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 407.75 g |
net weight single part | 7.475 g |
volume packed | 620 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |