Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.501.0453.0 |
---|---|
article description | printed circuit board terminal 8134 / 4 OB |
EAN | 4015573356184 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 105 mm |
---|---|
width packed | 58 mm |
height packed | 68 mm |
gross weight packed | 194.35 g |
net weight single part | 3.53 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |