printed circuit board terminal 7573 L2 / 4 W OB
Numer produktu 27.002.6453.0
PCB terminal block,3 -pole, without marking, rated cross section 10,0mm², wire lead vertical to the PCB pitch: 10,16 mm,
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 27.002.6453.0 |
---|---|
article description | printed circuit board terminal 7573 L2 / 4 W OB |
EAN | 4015573662537 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 41.4 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |