PCB pin header 8813 S/ 2 W OB THR
Numer produktu 27.627.0218.0
PCB pin header, 2 poles, with solder pin (1.5mm, tin plated), pitch: 3.81 mm, type of packing: Tape on reel, color: grey, This product can be soldered by reflow and wave soldering,
Not yet available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 27.627.0218.0 |
---|---|
article description | PCB pin header 8813 S/ 2 W OB THR |
EAN | 4049644017780 |
order unit | 7 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |