PCB pin header 8813 S/ 15 G OB THR
Numer produktu 27.626.1508.0
PCB pin header, pitch 3,81mm,15 -pole, closed, connecting direction par allel to the PCB, colour black, pin length 1,5mm for THR, packaging: bo x, series: 8813 S/ 15 G OB THR This article can be soldered by reflow and wave soldering.
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 27.626.1508.0 |
---|---|
article description | PCB pin header 8813 S/ 15 G OB THR |
EAN | 4049644016943 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |