Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.627.1653.0 |
---|---|
article description | PCB pin header 8813 S / 16 W OB |
EAN | 4015573333871 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 112 mm |
---|---|
width packed | 77 mm |
height packed | 48 mm |
gross weight packed | 204 g |
net weight single part | 3.5 g |
volume packed | 414 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |