PCB pin header 8513 S / 9 W OB THR
Numer produktu 25.647.0918.0
PCB pin header, pitch 3,5 mm, 9 -pole, closed, connecting direction parallel to the PCB, colour black, pin length 1,5mm for THR, pa ckaging Tape on Reel, series: 8513S/9 W THR OB
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.647.0918.0 |
---|---|
article description | PCB pin header 8513 S / 9 W OB THR |
EAN | 4015573930759 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |