
PCB pin header 8213 SEG / 3 / 6 G OB
Numer produktu 27.354.0353.0
PCB 2tier pin header, 6 -pole, with in line tiers, connecting direction 90° to the PCB, pitch: 5,08 mm, series: 8213 SEG/ 3/ 6 G OB
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 27.354.0353.0 |
---|---|
article description | PCB pin header 8213 SEG / 3 / 6 G OB |
EAN | 4015573687318 |
order unit | 100 piece(s) |
country of origin | GB |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 6.2 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |