
PCB pin header 8113 S / 3 W SW
Numer produktu 25.332.0353.1
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.332.0353.1 |
---|---|
article description | PCB pin header 8113 S / 3 W SW |
EAN | 4015573186491 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.295 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |