Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 04.410.1081.8 |
---|---|
article description | marking tags WMS SI2K02Y/15N |
EAN | 4049088380754 |
order unit | 32 piece(s) |
country of origin | IT |
customs tariff number | 39269097 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 70 mm |
height packed | 65 mm |
gross weight packed | 242.496 g |
net weight single part | 6.891 g |
volume packed | 614.25 ccm |
packaging | cardboard |
packaging quantity | 32 piece(s) |