Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 70.355.1036.3 |
---|---|
article description | hood EX GOT GD10 M20 09IA Z3 |
EAN | 4015573774766 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 240 mm |
height packed | 53 mm |
gross weight packed | 357 g |
net weight single part | 348.11 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |