Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | Z7.429.0253.0 |
---|---|
article description | cover BAS AD DB 16 FS |
EAN | 4015573879287 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 166 mm |
height packed | 68 mm |
gross weight packed | 300 g |
net weight single part | 24 g |
volume packed | 2088 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |