Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 05.594.0057.0 |
---|---|
article description | strain relief ST18/B 3 SW GW |
EAN | 4049088092428 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 560 mm |
---|---|
width packed | 400 mm |
height packed | 0 mm |
gross weight packed | 1000 g |
net weight single part | 9.15 g |
volume packed | 3900 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |