Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | Z7.410.8453.0 |
---|---|
article description | strain relief ST18/3 B SW |
EAN | 4015573159587 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 1646 g |
net weight single part | 7.411 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |