Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 07.410.8350.0 |
---|---|
article description | strain relief (G)ST18/3 WS |
EAN | 4015573117938 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 560 mm |
---|---|
width packed | 400 mm |
height packed | 0 mm |
gross weight packed | 670 g |
net weight single part | 3.347 g |
volume packed | 4800 ccm |
packaging | bag |
packaging quantity | 200 piece(s) |