Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | Z7.415.0910.0 |
---|---|
article description | housing D-Sub IT GUBL 4 0,5 4 AU |
EAN | 4015573160033 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1600 g |
net weight single part | 156.4 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |