Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 04.855.1153.0 |
---|---|
article description | assortment for 5 mm width 9705A/5/10 B JE 25 ST. |
EAN | 4015573073890 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 39209200 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 158 mm |
height packed | 71 mm |
gross weight packed | 308.2 g |
net weight single part | 165 g |
volume packed | 1941 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
158952106