relay module FLARE MR 24VDC-2W-8A-F
Numer produktu 80.010.6132.2
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 80.010.6132.2 |
---|---|
article description | relay module FLARE MR 24VDC-2W-8A-F |
EAN | 4049088034886 |
order unit | 10 piece(s) |
country of origin | IT |
customs tariff number | 85364900 |
packaging dimensions
length packed | 160 mm |
---|---|
width packed | 140 mm |
height packed | 95 mm |
gross weight packed | 761.6 g |
net weight single part | 61.4 g |
volume packed | 2128 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |