PCB connector 8213 B / 23 VL SW
Numer produktu 25.346.2353.1
PCB female connector with screw connection with rising cage clamp system, 23 poles, printed version, max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: black
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 25.346.2353.1 |
---|---|
article description | PCB connector 8213 B / 23 VL SW |
EAN | 4015573191976 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |