
cable assembly ST18/3 K1S 2,5 05 SW
Numer produktu 94.733.0504.1
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 94.733.0504.1 |
---|---|
article description | cable assembly ST18/3 K1S 2,5 05 SW |
EAN | 4015573750432 |
order unit | 75 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7343.5 g |
net weight single part | 93.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |