cable assembly RST20I5KSBS 25D 10GL
Numer produktu 96.453.10D0.0
RST® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Dca s1 d2 a1, total length 1 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier light grey
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 96.453.10D0.0 |
---|---|
article description | cable assembly RST20I5KSBS 25D 10GL |
EAN | 4049088514036 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7967.5 g |
net weight single part | 305.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |