cable assembly RST20I3K1BS 15H 99SW
Numer produktu 96.232.9960.1
RST® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 9.9 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 96.232.9960.1 |
---|---|
article description | cable assembly RST20I3K1BS 15H 99SW |
EAN | 4049088222214 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 4900 g |
net weight single part | 785 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |