cable assembly RST20I2K1B- 15P 60GL
Numer produktu 96.222.6003.0
RST® CLASSIC connection cable, female - free end, number of poles 2, rated voltage 250 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 6 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier light grey
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 96.222.6003.0 |
---|---|
article description | cable assembly RST20I2K1B- 15P 60GL |
EAN | 4015573928244 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8200.8 g |
net weight single part | 521.12 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |