Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 96.223.8098.8 |
---|---|
article description | cable assembly RST20I2K1-S325OL 80KG0 |
EAN | 4015573966925 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 336.215 g |
net weight single part | 1.043 kg |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |