cable assembly RST16I5KSBS 25G 80TB03
Numer produktu 46.453.8030.6
RST® MINI connecting cable, female - male, number of poles 5, rated voltage 250 V, rated current 16 A, cable type H07RN-F, fire class Eca, total length 8 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier turquoise blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 46.453.8030.6 |
---|---|
article description | cable assembly RST16I5KSBS 25G 80TB03 |
EAN | 4049088605864 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 12129.8 g |
net weight single part | 2949.7 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |