cable assembly RST16I5KSB- 25S 10TB03
Numer produktu 46.453.1063.6
RST® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 1 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier turquoise blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 46.453.1063.6 |
---|---|
article description | cable assembly RST16I5KSB- 25S 10TB03 |
EAN | 4049088604874 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8596 g |
net weight single part | 275.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |