cable assembly RST16I5KSB- 15 40TB04
Numer produktu 46.452.4033.6
RST® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V, rated current 16 A, cable type H07RN-F, total length 4 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier turquoise blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 46.452.4033.6 |
---|---|
article description | cable assembly RST16I5KSB- 15 40TB04 |
EAN | 4049088289729 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8750 g |
net weight single part | 842 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |
Eldas Number
157887238