
cable assembly MST20I4KCBS 40 150TBC2
Numer produktu G5.041.1504.2
METALYNX² connecting cable, female - male, number of poles 4, rated voltage 250 V, rated current 25 A, cable type metal conduit 16 mm, fire class Eca, total length 15 m, nominal cross section conductor 4 mm², color of coding/ contact carrier turquoise blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | G5.041.1504.2 |
---|---|
article description | cable assembly MST20I4KCBS 40 150TBC2 |
EAN | 4049088207761 |
order unit | 2 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 12166 g |
net weight single part | 5533 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 2 piece(s) |