
cable assembly MST20I4KCBS 25 080TRC4
Numer produktu G5.041.0803.4
METALYNX² connecting cable, female - male, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 8 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier red
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | G5.041.0803.4 |
---|---|
article description | cable assembly MST20I4KCBS 25 080TRC4 |
EAN | 4049088273308 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 11244 g |
net weight single part | 2536 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |