
cable assembly MST20I4KCB- 25 050TRC4
Numer produktu G5.341.0503.4
METALYNX² connection cable, female - free end, number of poles 4, rated voltage 250 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier red
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | G5.341.0503.4 |
---|---|
article description | cable assembly MST20I4KCB- 25 050TRC4 |
EAN | 4049088238390 |
order unit | 5 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 8385 g |
net weight single part | 1457 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 5 piece(s) |