cable assembly GST15I5KSB-X15 V 10SW
Numer produktu 91.257.1003.1
gesis® MINI connection cable, female - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 91.257.1003.1 |
---|---|
article description | cable assembly GST15I5KSB-X15 V 10SW |
EAN | 4015573921030 |
order unit | 30 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6651 g |
net weight single part | 208.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 30 piece(s) |