cable assembly GST15I5KS-SX15HV 30PB01
Numer produktu 91.257.3064.9
gesis® MINI connection cable, male - free end, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Eca, total length 3 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier pastel blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 91.257.3064.9 |
---|---|
article description | cable assembly GST15I5KS-SX15HV 30PB01 |
EAN | 4049644011412 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8230.5 g |
net weight single part | 523.1 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |