cable assembly GST15I2KSB- 15CW 30BL02
Numer produktu 91.222.3053.6
gesis® MINI connection cable, female - free end, number of poles 2, rated voltage 50 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 3 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier light blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 91.222.3053.6 |
---|---|
article description | cable assembly GST15I2KSB- 15CW 30BL02 |
EAN | 4049088438806 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6900 g |
net weight single part | 262 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |