
cable assembly BST14I3KF-S 50 90SW
Numer produktu 94.435.9004.1
gesis® NV connection cable, male - free end, number of poles 3, rated voltage 50 V, rated current 3 A, cable type FB-2Y(ST)Y 2x2x0.8, fire class Eca, total length 9 m, nominal cross section conductor 0.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 94.435.9004.1 |
---|---|
article description | cable assembly BST14I3KF-S 50 90SW |
EAN | 4049088143717 |
order unit | 15 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7884 g |
net weight single part | 500 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 15 piece(s) |