Fuse box MCB 3+N-polig B 16 A
Numer produktu 98.554.1200.3
System gesis® SPZ - Distribution box, pre-wired for pluggable decentrali zed fuse protection for EVC applications. In the sealable housing made o f plastic a 5-pole RST® CLASSIC (Type: RST25i5), concrete grey coded, of fers the possibility of a pluggable input. Internally, a 4-pole MCB with tripping characteristic B16 A is installed and wired. The output is des igned as a pluggable RST® CLASSIC 5-pole (Type: RST25i5), concrete grey coded.
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
商业数据
部件号 | 98.554.1200.3 |
---|---|
文章描述 | Fuse box MCB 3+N-polig B 16 A |
EAN | 4049088661273 |
订货单位 | 1 一片 |
原籍国 | DE |
海关税号 | 85371098 |
包装尺寸
包装长度 | 318 mm |
---|---|
包装宽度 | 228 mm |
高度包装 | 125 mm |
包装毛重 | 1136,6 g |
单件净重 | 922,6 g |
容积包装 | 11448 ccm |
包装 | |
1 一片 |