expansion device for basic devices in safety applications SNE4028S-A AC DC 24V
Numer produktu R1.188.3120.0
Output expansion unit, 8 enabling current paths, 2 signalling outputs, AC/DC 24 V 50-60Hz, screw-terminals pluggable
No longer available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | R1.188.3120.0 |
---|---|
article description | expansion device for basic devices in safety applications SNE4028S-A AC DC 24V |
EAN | 4049088074844 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85364190 |
packaging dimensions
length packed | 167 mm |
---|---|
width packed | 142 mm |
height packed | 55 mm |
gross weight packed | 415 g |
net weight single part | 336 g |
volume packed | 1305 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |