device connector GST15I2L B1VB W PB01
Numer produktu 91.021.0353.0
gesis® MINI device connector, solder connector, vertical, with fastening flange, number of poles 2, model female, connection type soldering connection, rated voltage 250 V, rated current 6 A, color of coding/ contact carrier pastel blue
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 91.021.0353.0 |
---|---|
article description | device connector GST15I2L B1VB W PB01 |
EAN | 4049088057649 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 108 mm |
height packed | 54 mm |
gross weight packed | 465 g |
net weight single part | 4.55 g |
volume packed | 1400 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |