DALI gateway FLEX REG 0/64 DA
Numer produktu G0.000.0666.8
System gesis® FLEX REG - The DALI Gateway (SIEMENS, DALI Gateway N141/02) is an independent KNX device, the surface mounted housing can be fitted on DIN rails for decentralized installation. It may take up to 64 DALI ECGs individually and in control groups. It can be linked to the gesis® FLEX system. The module receives its power supply from an upstream gesis® FLEX module. The KNX connection is pluggable. All connections to the DALI devices are pluggable according to IEC 61535 and separate automation and installation.
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | G0.000.0666.8 |
---|---|
article description | DALI gateway FLEX REG 0/64 DA |
EAN | 4049088249839 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85371098 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 300 g |
volume packed | 0 ccm |