PCB connector 8213 B / 2 TOP F
Codice del prodotto 25.245.3253.0
PCB female connector with front/top screw connection, 2 poles, printed version, max. cross section: 2.5 mm², pitch: 5.08 mm, type of packing: carton, color: grey
Not yet available!
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 25.245.3253.0 |
---|---|
article description | PCB connector 8213 B / 2 TOP F |
EAN | 4015573997608 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |