printed circuit board terminal 8258 TOP H
Codice del prodotto 25.791.0153.0
No longer available!
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 25.791.0153.0 |
---|---|
article description | printed circuit board terminal 8258 TOP H |
EAN | 4015573503489 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.224 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |