printed circuit board terminal 8135 / 10
Codice del prodotto 25.520.1053.0
PCB terminal with screw connection with rising cage clamp system, 10 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 25.520.1053.0 |
---|---|
article description | printed circuit board terminal 8135 / 10 |
EAN | 4015573202047 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 81 mm |
height packed | 81 mm |
gross weight packed | 787.2 g |
net weight single part | 14.984 g |
volume packed | 886 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |